Matching Products
Matching Products NEW
Accessories
1
Inserts
4
Part number: 19 36 016 1542
Han B Side Entry LC M32 Exi_for SL
Han B Side Entry LC M32 Exi_for SL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 16 B
Single locking lever
Side entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 19 36 016 1542
Han B Side Entry LC M32 Exi_for SL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Inserts
4
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® Ex
  • Type of hood/housing Hood
Version
  • Size 16 B
  • Version Side entry
  • Cable entry 1x M32
  • Locking type Single locking lever
  • Field of application Connectors for explosion hazardous environments
  • Details ATTENTION! Only to be used with Han® Ex inserts!
Technical characteristics
  • Limiting temperature -20 ... +40 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65 With cable gland
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 5015 (sky blue)
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
  • Net weight 455 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140181786
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors