Ha-VIS eCon 3042GBT-AD-PP

Image is for illustration purposes only. Please refer to product description.

Ha-VIS eCon 3042GBT-AD-PP

Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24V DC, Total number of ports: 6, Operating temperature: -40 ... +70°C

Part number:  24 03 504 2120

  • Series Ha-VIS eCon 3000
  • Element Industrial Ethernet Switches
  • Specification Unmanaged
  • Type of Ethernet Full Gigabit Ethernet
  • Total number of ports 6
  • Fixing 35 mm DIN rail acc. to EN 60715
  • Switching technology Store and Forward
  • Frame size 10 Kilobyte
  • MAC table size 8k Entries
  • Packet buffer size 1 Megabit
  • Non blocking Yes
  • Quality of service Yes
  • Energie Efficient Ethernet Yes
  • Broadcast storm prevention Yes
  • Flow control Off
  • Signal contact No
  • Pack contents
    Operating instructions
    Pluggable screw contact for power supply
  • Nominal voltage 24 V DC
  • Permissible voltage 18 ... 60 V DC
  • Surge protection Yes
  • Operating current
    <2,950 mA @ 48 V DC
    <5,900 mA @ 24 V DC
  • Starting current <1.6 A @ 24 V DC
  • Overcurrent protection ‌12 A At input
  • Power consumption <141.6 W @ 24 V DC
  • Termination method Pluggable screw contact
  • Number of contacts 3
  • Conductor cross-section 0.08 ... 2.5 mm²
  • Pinout + / - / FE
  • Reverse polarity proof Yes
  • Conductor cross-section AWG 28 ... AWG 12
  • Operating temperature -40 ... +70 °C
  • Storage temperature -40 ... +85 °C
  • Relative humidity
    0 ... 95 % Non-condensing (storage/transport)
    0 ... 95 % Non-condensing (operation)
  • Air pressure ≥795 hPa
  • Degree of protection acc. to IEC 60529 IP30 when mated
  • MTBF ≈ 820,000 h
  • Material (hood/housing)
    Aluminium (anodised)
    Steel sheet (powder-coated)
  • Specifications
    EN 61000-4-6 conducted disturbances
    EN 61000-6-4 emission standard
    EN 55022 Radio disturbance characteristics
    IEC 60068-2-6 Vibration (sinusoidal)
    EN 61000-4-5 Surge voltages
    EN 61000-4-3 Electromagnetic field
    EN 61000-4-2 Electrostatic discharge (ESD)
    EN 61000-4-4 Rapid transients (burst)
  • Approvals DNV GL
  • UL / CSA
    CSA-C22.2 No. 142 NRAQ7.E253944
    UL 508, UL 61010 NRAQ.E253944
  • PROFINET Yes
  • EtherNet/IP Yes
  • CE Yes
  • FCC Yes
  • Packaging size 1
  • Net weight 800 g
  • Country of origin Germany
  • European customs tariff number 85176200