Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 845 1500
HPP V4 RJ45 Outlet Cat.6, black
HPP V4 RJ45 Outlet Cat.6, black

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Outlet
Cable diameter: 6 ... 9 mm
Notes
Compare
This product is not orderable anymore. You can use the successor 09458451562.
Part number: 09 45 845 1500
HPP V4 RJ45 Outlet Cat.6, black
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Accessories
  • Series HARTING PushPull (V4)
  • Type of accessory Outlet
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Fixing Wall mounting
  • Pack contents
    2x RJ45 jack
    Assembly instructions
    Drilling template
    Dummy plugs
Technical characteristics
  • Conductor cross-section 0.21 ... 0.33 mm²
  • Conductor cross-section AWG 24 ... AWG 22
  • Wire outer diameter 0.7 ... ‌1.6 mm
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
  • Limiting temperature -20 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 6 ... 9 mm
Material properties
  • Material (hood/housing)
    Polycarbonate (PC)
    Fibre-glass reinforced
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 74.9 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140064744
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Selection Guide
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare