Matching Products
Matching Products NEW
Contacts
4
Combinables
5
Tools
4
Accessories
8
Part number: 09 46 195 4400
HPP V4 Power plug 48V/12A 4p metal
HPP V4 Power plug 48V/12A 4p metal

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets
Crimp termination
Rated current: ‌12 A
Contacts: 4
PushPull
Material: Metal
Degree of protection: IP65
Notes
Compare
Free Sample
Part number: 09 46 195 4400
HPP V4 Power plug 48V/12A 4p metal
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
5
Tools
4
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Power
  • Element Connector sets
Version
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 4
  • Locking type PushPull
  • Pack contents Without contacts
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm² Stranded
  • Conductor cross-section [AWG] AWG 20 ... AWG 12 Stranded
  • Rated current ‌ 12 A
  • Rated voltage 48 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP65
  • Cable diameter 4.9 ... 8.6 mm
Material properties
  • Material (hood/housing) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 82.56 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140065338
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare