Matching Products
Matching Products NEW
Combinables
1
Accessories
2
Part number: 27 21 121 8005
HLNK SV FE SDP 2,9 AUS4 HT COLOR GREEN
HLNK SV FE SDP 2,9 AUS4 HT COLOR GREEN

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Female connector
Wave soldering termination
High temperature plastic material
Green
Rated current: ‌1.5 A
Contacts: 10
Copper alloy
Au over Ni Mating side
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 27 21 121 8005
HLNK SV FE SDP 2,9 AUS4 HT COLOR GREEN
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series har-link®
  • Element Female connector
  • Specification Angled
Version
  • Termination method Wave soldering termination
  • Number of contacts 10
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2 mm
  • Contact spacing (mating side) 2 mm
  • Rated current ‌ 1.5 A
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 35 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 10 N
  • Withdrawal force ≥ 2 N
  • Performance level 2
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 0.75 kV
Material properties
  • Material (insert) High temperature plastic material
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Nickel silver
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 4.64 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140148970
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 07
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare