Matching Products
Matching Products NEW
Part number: 33 56 212 0500 029
HD DSUB 78p MA DE CABLE ASSY 5m
HD DSUB 78p MA DE CABLE ASSY 5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 33 56 212 0500 029
HD DSUB 78p MA DE CABLE ASSY 5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series D-Sub
  • Identification High Density
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    D-Sub High Density
    With shielded plastic hood and side entry
  • Connector 2
    D-Sub High Density
    With shielded plastic hood and side entry
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 78
  • Core structure 78x AWG 26
Material properties
  • Material (cable) PVC
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 1,363 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140258648
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare