Matching Products
Matching Products NEW
Combinables
2
Hoods/Housings
2
System Cables
10
Part number: 09 45 545 1002
HARTING PP mini displayport adapter
HARTING PP mini displayport adapter

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Adapter
Notes
Compare
Part number: 09 45 545 1002
HARTING PP mini displayport adapter
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Hoods/Housings
2
System Cables
10
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Mini DisplayPort
  • Element Adapter
Version
  • Shielding Unshielded
Technical characteristics
  • Limiting temperature -40 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP20
    IP65 / IP67 mated condition
Material properties
  • Material (hood/housing) Polybutylene terephthalate (PBT)
  • Colour (hood/housing) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 100
  • Net weight 1 g
  • Country of origin Taiwan
  • European customs tariff number 85366990
  • GTIN 5713140223615
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare