Matching Products
Matching Products NEW
Part number: 27 71 040 0002
HAR.LINK 4 WAY GASKET
HAR.LINK 4 WAY GASKET

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shielded frame
With four cavities
Notes
Compare
All functionalities, price and availability after sign in.
Part number: 27 71 040 0002
HAR.LINK 4 WAY GASKET
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series har-link®
  • Type of accessory Shielded frame
  • Description of the accessory With four cavities
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 0.64 g
  • Country of origin Switzerland
  • European customs tariff number 40169300
  • eCl@ss 27440291 Connector component (parts)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 07
Knwoledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare