Matching Products
Matching Products NEW
Successor Products
1
Part number: 61 04 600 0182 01
Fixing flange for AIDA connector RJ45
Fixing flange for AIDA connector RJ45

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Distance fixing bracket
Notes
Compare
This product is not orderable anymore. You can use the successor 6104600018202.
Part number: 61 04 600 0182 01
Fixing flange for AIDA connector RJ45
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Accessories
  • Series Han® PushPull (V14)
  • Type of accessory Distance fixing bracket
Version
  • Pack contents Head cap screw M3x8 enclosed in loose form
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 14.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare