Matching Products
Matching Products NEW
Part number: 09 45 600 0191
DataBusCab. 2x0,75mm²,120 Ohm FOAM 1000m
DataBusCab. 2x0,75mm²,120 Ohm FOAM 1000m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
WTB, for railway applications
2x 0.75 mm²
Elastomer
Cable length: 1,000 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 45 600 0191
DataBusCab. 2x0,75mm²,120 Ohm FOAM 1000m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    WTB
    for railway applications
Version
  • Cable length 1,000 m
  • Number of cores 2
  • Core structure 2x 0.75 mm²
Technical characteristics
  • Impedance 120 Ω
  • Limiting temperature -25 ... +90 °C unmoved
  • Minimum bending radius 6x Cable diameter (singular bending)
Material properties
  • Material (cable) Elastomer
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight ‌ 114 g/m
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140273191
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare