Matching Products
Matching Products NEW
Part number: 09 06 800 9952
DIN-Power crimp flange insert D20
DIN-Power crimp flange insert D20

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Insert for shell housing
for shell housing D 20
Metal
Metallic
Notes
Compare
Free Sample
Part number: 09 06 800 9952
DIN-Power crimp flange insert D20
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Insert for shell housing
  • Description of the accessory for shell housing D 20
  • Features lead-free
Material properties
  • Material (accessories) Metal
  • Colour (accessories) Metallic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 50
  • Net weight 3.77 g
  • Country of origin Austria
  • European customs tariff number 85389099
  • GTIN 5713140014312
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare