Matching Products
Matching Products NEW
Part number: 09 67 002 9062
D SUB IP 67 SHIELDED CAP_FE_25p_4-40 UNC
D SUB IP 67 SHIELDED CAP_FE_25p_4-40 UNC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Dust protection cover
for male connectors, Thread 4-40 UNC
Size: D-Sub 3
Notes
Compare
Part number: 09 67 002 9062
D SUB IP 67 SHIELDED CAP_FE_25p_4-40 UNC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Dust protection cover
  • Description of the accessory
    for male connectors
    Thread 4-40 UNC
Version
  • Size D-Sub 3
  • Details With inside glued front seal rubber
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 50
  • Net weight 17.55 g
  • Country of origin Germany
  • European customs tariff number 39235090
  • GTIN 5713140088368
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare