Matching Products
Matching Products NEW
Accessories
3
Part number: 09 67 715 9615
D SUB IP 67 15 POLE STRAIGHT FRONT PLAST
D SUB IP 67 15 POLE STRAIGHT FRONT PLAST

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
With front frame
Solder cup termination
Rated current: ‌5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled, Shell: brass, tin plated
Red
Contacts: 15
Conductor cross-section: 0.5 mm²
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 67 715 9615
D SUB IP 67 15 POLE STRAIGHT FRONT PLAST
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
3
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification IP67
  • Element Connector
  • Specification With front frame
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Solder cup termination
  • Gender Male
  • Size D-Sub 2
  • Number of contacts 15
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Conductor cross-section 0.5 mm²
  • Conductor cross-section AWG 20
  • Rated current ‌ 5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 0.4 ... ‌0.6 Nm Screw
  • Limiting temperature -25 ... +70 °C
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP67
  • Test voltage Ur.m.s. 1.2 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled
    Shell: brass, tin plated
  • Colour (insert) Red
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material (seal) Silicone
  • Colour (seal) Red
  • Material Thermoplastic resin, glass-fibre filled
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 13 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140095267
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare