Crimpflange set

Image is for illustration purposes only. Please refer to product description.

Crimpflange set

Crimp flange set, Cable diameter: ‌6.6 mm

Part number:  21 01 010 0019

  • Category Accessories
  • Series Circular connectors M12
  • Type of accessory Crimp flange set
  • Ambient temperature -40 ... +85 °C
  • Cable diameter ‌6.6 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 1
  • Net weight 7.75 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440292 Connector component (accessories)