Matching Products
Matching Products NEW
Part number: 09 45 870 0007
Color clip RJ45 dl-bt red
Color clip RJ45 dl-bt red

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Colour clip
for colour coding the HARTING DualBoot RJ45 connector
Thermoplastic
Red
Notes
Compare
Part number: 09 45 870 0007
Color clip RJ45 dl-bt red
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series RJ45
  • Identification HARTING DualBoot RJ45
  • Type of accessory Colour clip
  • Description of the accessory for colour coding the HARTING DualBoot RJ45 connector
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Red
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 0.01 g
  • Country of origin Germany
  • European customs tariff number 73269098
  • GTIN 5713140064928
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare