Han® F+B Connector for food+beverage industry
  • "Easy-to-Clean" design
  • Certified by Ecolab
  • Suitable for a lot of inserts size 3 A
  • High degree of protection IP69 / IPX9K
Filters
  • Series
    Select a value Reset filter
    • Han A®
      17
    • Han D®
      33
    • Han E®
      33
    • Han® F+B
      36
    • Han® Q
      5
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      4
    • Screw mounted housing
      2
  • Description of hood/housing
    Select a value Reset filter
    • Angled
      2
    • Straight
      4
    • With three through holes for fixing screws
      4
  • Number of contacts
    Select a value Reset filter
    • 2
      1
    • 3
      8
    • 4
      9
    • 5
      2
    • 7
      4
    • 8
      5
    • 12
      13
    • 17
      10
    • 21
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      1
    • Crimp termination
      15
    • Han-Quick Lock® termination
      8
    • Push-In
      4
    • Screw termination
      7
  • Gender
    Select a value Reset filter
    • Female
      48
    • Male
      48
131 products (of 131)
2/5
Compare
0
Sort by
Filters
0

Topics & Trends