Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
Circular connectors
...
Device side
Han
®
F+B Food and beverage connectors
Inserts for adapter
Inserts for adapter
Filters
Series
Select a value
Reset filter
Han A
®
17
Han D
®
5
Han
®
Q
5
Number of contacts
Select a value
Reset filter
from
2
3
4
7
8
21
to
2
3
4
7
8
21
2
1
3
8
4
9
7
4
8
3
21
2
Termination method
Select a value
Reset filter
Axial screw termination
1
Crimp termination
9
Han-Quick Lock
®
termination
8
Push-In
4
Screw termination
5
Gender
Select a value
Reset filter
Female
14
Male
13
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.56 mm²
2
0.14 ... 2.5 mm²
7
0.25 ... 1.5 mm²
4
0.5 ... 2.5 mm²
8
0.75 ... 1.5 mm²
5
2.5 ... 6 mm²
1
Rated current
Select a value
Reset filter
from
6.5 A
10 A
40 A
to
6.5 A
10 A
40 A
6.5 A
2
10 A
24
40 A
1
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 ECBT8.E235076
22
CSA-C22.2 No. 182.3 PVVA8.E318390
1
UL 1977 ECBT2.E235076
22
UL 2237 PVVA2.E318390
1
Identification
Select a value
Reset filter
2/0
1
7/0
2
High Density
2
Specification
Select a value
Reset filter
With IP67 fixing screw
1
Unfortunately, no results were found for your search query
27 products
(of 27)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Conductor cross-section-descending
Inserts
Han 4A-STI-S
Article. No: 09 20 004 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A F Insert Screw
Article. No: 09 20 003 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han A 04 Pos. F Insert Screw
Article. No: 09 20 004 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A M Insert Screw
Article. No: 09 20 003 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 7/0-M
Article. No: 09 12 007 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
n Q 7/0-F
Article. No: 09 12 007 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D MALE INSERT CRIMP
Article. No: 09 36 008 3001
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D FEMALE INSERT CRIMP
Article. No: 09 36 008 3101
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 7 Pos. M Insert Crimp
Article. No: 09 21 007 3031
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 7 Pos. F Insert Crimp
Article. No: 09 21 007 3131
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A female insert with Quick-Lock
Article. No: 09 20 003 2733
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A male insert with Quick-Lock
Article. No: 09 20 003 2633
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A-F-QL
Article. No: 09 20 004 2733
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A-M-QL
Article. No: 09 20 004 2633
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 2/0-bu 2,5-6 mm²
Article. No: 09 12 002 2753
Axial screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 40 A
Size: 3 A
Contacts: 2
Conductor cross-section: 2.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q High Density -F-
Article. No: 09 12 021 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 6.5 A
Size: 3 A
Contacts: 21
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q High Density -M-
Article. No: 09 12 021 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 6.5 A
Size: 3 A
Contacts: 21
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A - Male - Quick Lock 1,5mm²
Article. No: 09 20 004 2634
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A male insert with Quick-Lock 1,5mm
Article. No: 09 20 003 2634
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A - Female - Quick Lock 1,5mm²
Article. No: 09 20 004 2734
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A female insert Quick-Lock 1,5mm²
Article. No: 09 20 003 2734
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han A 04 Pos. F Insert Screw
Article. No: 09 20 004 2711 XL
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D male insert crimp w. sealing scre
Article. No: 09 36 008 3006
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A Push-In, male insert
Article. No: 09 20 003 5001
Push-In
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A Push-In, female insert
Article. No: 09 20 003 5101
Push-In
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A Push-In, male insert
Article. No: 09 20 004 5001
Push-In
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 4 A
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A Push-In, female insert
Article. No: 09 20 004 5101
Push-In
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 4 A
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 27 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends