Han® 1A Versatile compact connector series
  • The compact, robust and economical connector e. g. for controllers, small drives and control cabinets.
Subcategories
Filters
  • Category
    Select a value Reset filter
    • Accessories
      23
    • Hoods/Housings
      3
    • Inserts
      32
    • System cabling
      164
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      4
    • ‌ 4 A
      4
    • ‌ 6.5 A
      40
    • ‌ 10 A
      72
    • ‌ 16 A
      56
  • Rated voltage
    Select a value Reset filter
    • 48 V
      4
    • 50 V
      40
    • 400 V
      96
    • ‌ 400 V
      24
  • Number of contacts
    Select a value Reset filter
    • 2
      4
    • 3
      84
    • 4
      4
    • 5
      40
    • 8
      4
    • 12
      40
  • Termination method
    Select a value Reset filter
    • Crimp termination
      24
    • Screw termination
      8
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      2
    • Cable adapter
      2
222 products (of 222)
1/8
Compare
0
Sort by
Filters
0

Topics & Trends