Han® 1A Compact, robust and versatile
  • Up to 12 contacts
  • 400 V / 16 A
  • Data transmission up to 10 Gbit/s
  • Screw termination
  • Crimp termination
Filters
  • Category
    Select a value Reset filter
    • Inserts
      32
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      4
    • ‌ 4 A
      4
    • ‌ 6.5 A
      4
    • ‌ 10 A
      16
    • ‌ 16 A
      4
  • Rated voltage
    Select a value Reset filter
    • 48 V
      4
    • 50 V
      4
    • 400 V
      12
  • Number of contacts
    Select a value Reset filter
    • 2
      4
    • 3
      12
    • 4
      4
    • 5
      4
    • 8
      4
    • 12
      4
  • Termination method
    Select a value Reset filter
    • Crimp termination
      24
    • Screw termination
      8
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      32
32 products (of 32)
1/2
Comparar
0
Ordenar por
Filters
0

Temas & Tendencias