Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
Interface connectors
...
D-Sub Subminiature D connectors
D-Sub Coding
Hoods/Housings
Hoods/Housings
Filters
Series of hoods/housings
Select a value
Reset filter
D-Sub
16
D-Sub InduCom
11
Type of hood/housing
Select a value
Reset filter
Shell housing
27
Description of hood/housing
Select a value
Reset filter
Cover can be screwed on
16
With internal earth
11
Version
Select a value
Reset filter
Side entry
1
Top entry
16
Locking type
Select a value
Reset filter
Hexagonal screw with captive washer Thread 4-40 UNC
4
Hexagonal screw with captive washer Thread M3
3
Knurled screw Thread 4-40 UNC
3
Knurled screw Thread M3
1
With long locking screws Thread 4-40 UNC
4
With long locking screws Thread M3
4
With short locking screws Thread 4-40 UNC
4
With short locking screws Thread M3
4
Shielding
Select a value
Reset filter
Shielded
8
Material (hood/housing)
Select a value
Reset filter
Thermoplastic
16
Zinc die-cast
11
Cable diameter
Select a value
Reset filter
1.5 ... 7.5 mm
8
3.3 ... 8.5 mm
8
Size
Select a value
Reset filter
D-Sub 1
15
D-Sub 2
12
Cable fixing
Select a value
Reset filter
Cable clamp
16
Unfortunately, no results were found for your search query
27 products
(of 27)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series of hoods/housings-descending
Type of hood/housing-descending
Description of hood/housing-descending
Version-descending
Locking type-descending
Shell housing
D-Sub 9P metpl hood 1str-ent slo M3 s
Article. No: 09 67 009 0483 160
Cover can be screwed on
Size: D-Sub 1
With short locking screws Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 9P metpl hood 1str-ent kn 4-40 l
Article. No: 09 67 009 0433 160
Cover can be screwed on
Size: D-Sub 1
With long locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 9P plast hood 1str-ent slo M3 s
Article. No: 09 67 009 0482 160
Cover can be screwed on
Size: D-Sub 1
With short locking screws Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 9p 1T-entry hexscrew M3
Article. No: 61 03 001 1010 160
With internal earth
Size: D-Sub 1
Hexagonal screw with captive washer Thread M3
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 15P plast hood 1str-ent slo M3 s
Article. No: 09 67 015 0482 160
Cover can be screwed on
Size: D-Sub 2
With short locking screws Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 15P metpl hood 1str-ent slo M3 s
Article. No: 09 67 015 0483 160
Cover can be screwed on
Size: D-Sub 2
With short locking screws Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 15p T&S-entry hexscrew 4-40
Article. No: 61 03 001 2016 160
With internal earth
Size: D-Sub 2
Hexagonal screw with captive washer Thread 4-40 UNC
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 9p 1T-entry hexscrew 4-40
Article. No: 61 03 001 2010 160
With internal earth
Size: D-Sub 1
Hexagonal screw with captive washer Thread 4-40 UNC
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 9P plast hood 1str-ent slo 4-40 s
Article. No: 09 67 009 0442 160
Cover can be screwed on
Size: D-Sub 1
With short locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 9p 1T-entry kn-screw M3
Article. No: 61 03 001 3010 160
With internal earth
Size: D-Sub 1
Knurled screw Thread M3
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 9p S40°-entry hexscrew 4-40
Article. No: 61 03 001 2013 160
With internal earth
Size: D-Sub 1
Hexagonal screw with captive washer Thread 4-40 UNC
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 15P metpl hood 1str-ent slo 4-40 s
Article. No: 09 67 015 0443 160
Cover can be screwed on
Size: D-Sub 2
With short locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 9P plast hood 1str-ent kn 4-40 l
Article. No: 09 67 009 0432 160
Cover can be screwed on
Size: D-Sub 1
With long locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 15p S40°-entry hexscrew 4-40
Article. No: 61 03 001 2014 160
With internal earth
Size: D-Sub 2
Hexagonal screw with captive washer Thread 4-40 UNC
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 9p S40°-entry kn-screw 4-40
Article. No: 61 03 001 0013 160
With internal earth
Size: D-Sub 1
Knurled screw Thread 4-40 UNC
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 15p T&S-entry kn-screw 4-4061030
Article. No: 61 03 001 0016 160
With internal earth
Size: D-Sub 2
Knurled screw Thread 4-40 UNC
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 15P metpl hood 1str-ent kn 4-40 l
Article. No: 09 67 015 0433 160
Cover can be screwed on
Size: D-Sub 2
With long locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 15P plast hood 1str-ent kn M3 l
Article. No: 09 67 015 0492 160
Cover can be screwed on
Size: D-Sub 2
With long locking screws Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 15P metpl hood 1str-ent kn M3 l
Article. No: 09 67 015 0493 160
Cover can be screwed on
Size: D-Sub 2
With long locking screws Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 15P plast hood 1str-ent slo 4-40 s
Article. No: 09 67 015 0442 160
Cover can be screwed on
Size: D-Sub 2
With short locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 9P metpl hood 1str-ent slo 4-40 s
Article. No: 09 67 009 0443 160
Cover can be screwed on
Size: D-Sub 1
With short locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 15p T&S-entry hexscrew M3
Article. No: 61 03 001 1016 160
With internal earth
Size: D-Sub 2
Hexagonal screw with captive washer Thread M3
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 9p S40°-entry hexscrew M3
Article. No: 61 03 001 1013 160
With internal earth
Size: D-Sub 1
Hexagonal screw with captive washer Thread M3
Side entry
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 9P plast hood 1str-ent kn M3 l
Article. No: 09 67 009 0492 160
Cover can be screwed on
Size: D-Sub 1
With long locking screws Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 9P metpl hood 1str-ent kn M3 l
Article. No: 09 67 009 0493 160
Cover can be screwed on
Size: D-Sub 1
With long locking screws Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 15P plast hood 1str-ent kn 4-40 l
Article. No: 09 67 015 0432 160
Cover can be screwed on
Size: D-Sub 2
With long locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 9p 1T-entry kn-screw 4-40
Article. No: 61 03 001 0010 160
With internal earth
Size: D-Sub 1
Knurled screw Thread 4-40 UNC
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series of hoods/housings - descending
Type of hood/housing - descending
Description of hood/housing - descending
Version - descending
Locking type - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 27 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends