Matching Products
Matching Products NEW
Accessories
129
Part number: 09 67 009 0443 160
D-Sub 9P metpl hood 1str-ent slo 4-40 s
D-Sub 9P metpl hood 1str-ent slo 4-40 s

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 1
With short locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP30
Notes
Compare
Free Sample
Part number: 09 67 009 0443 160
D-Sub 9P metpl hood 1str-ent slo 4-40 s
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
129
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 1
  • Shielding Shielded
  • Version Top entry
  • Cable entry 1x
  • Cable fixing Cable clamp
  • Locking type With short locking screws Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.25 Nm Cable clamp screw
    ‌0.25 Nm cover screw
    ‌0.4 Nm Locking screw
  • Ambient temperature -20 ... +90 °C
  • Degree of protection acc. to IEC 60529 IP30
  • Cable diameter 1.5 ... 7.5 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Surface (hood/housing) Metallised
  • Material (screw) Brass, nickel plated
  • Length 30.7 mm
  • Width 31.5 mm
  • Height 15.2 mm
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 100
  • Net weight 13 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140221970
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare