Matching Products
Matching Products NEW
Combinables
4
Accessories
8
Part number: 09 65 322 6801
DSUB SV MA SSDP ANG73-254 25P PL2 NUT M3
DSUB SV MA SSDP ANG73-254 25P PL2 NUT M3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wave soldering termination
Rated current: ‌6.5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 65 322 6801
DSUB SV MA SSDP ANG73-254 25P PL2 NUT M3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
8