Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
3
Accessories
3
no data available
eShop
Interface connectors
D-Sub Subminiature D connectors
...
PCB connectors
Connector Standard
09 66 552 7613
Osa number: 09 66 552 7613
DSUB SV FE SSDP ANG87-254 50P AU3
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connector
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 50 With grounding pin
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Osa number: 09 66 552 7613
DSUB SV FE SSDP ANG87-254 50P AU3
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
3
Accessories
3
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Angled
Version
Termination method
Wave soldering termination
Gender
Female
Size
D-Sub 5
Connection type
Motherboard to daughtercard
Number of contacts
50
further contacts
With grounding pin
Termination length
3 mm
PCB fixing
With board locks
Locking type
Fixing flange with fitted screw lock 4-40 UNC
Technical characteristics
Distance between rows
2.54 mm
Contact spacing (termination side)
2.76 mm
Rated current
6.5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.4 Nm Locking screw
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 167 N
Withdrawal force
≥ 14.5 N
≤ 111 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
8.7 mm
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Antimony trioxide
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
50
Net weight
22.46 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140086340
ETIM
EC001136
eCl@ss
27440214 D-Sub coupler
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Brazilian Portuguese)
PDF (Spanish)
PDF (German)
PDF (French)
PDF (English)
PDF (Hungarian)
PDF (Italian)
PDF (Japanese)
PDF (Korean)
PDF (Polish)
PDF (Romanian)
PDF (Russian)
PDF (Chinese trad.)
PDF (Chinese)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
PDF
DXF
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (English)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
IGES
STEP
WRL
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Näita teavet
Peida teave
Download Settings
Laadi alla
Näita teavet
Peida teave
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
PCB Multi ECAD Data
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (English)
Laadi alla
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
Laadi alla
HARTING Device Connectivity
Laadi alla
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare