Matching Products
Matching Products NEW
Accessories
1
Part number: 09 06 901 9924
DIN-Power fixing bracket BL20-m
DIN-Power fixing bracket BL20-m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Fixing brackets B
for male connectors, for 19in racks according to DIN EN 60297, Single fixing, With nut M 2.5 DIN EN ISO 4036, Left, 20 mm
Plastic, metallised
Metallic
Notes
Compare
Free Sample
Part number: 09 06 901 9924
DIN-Power fixing bracket BL20-m
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets B
  • Description of the accessory
    for male connectors
    for 19in racks according to DIN EN 60297
    Single fixing
    With nut M 2.5 DIN EN ISO 4036
    Left
    20 mm
Material properties
  • Material (accessories) Plastic, metallised
  • Colour (accessories) Metallic
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 2.56 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140014695
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 00
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare