Matching Products
Matching Products NEW
Combinables
2
Tools
2
Accessories
1
Part number: 09 51 121 0005
MPP-CC-IDC-ix-10p-M-P-STR C-cod AWG28-26
MPP-CC-IDC-ix-10p-M-P-STR C-cod AWG28-26

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets
IDC termination
Rated current: ‌1.5 A
Contacts: 8
Copper alloy
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side, Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
PushPull
Material: Polybutylene terephthalate (PBT) / PA66
Degree of protection: IP65 / IP67
Notes
Compare
Part number: 09 51 121 0005
MPP-CC-IDC-ix-10p-M-P-STR C-cod AWG28-26
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
2
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series HARTING Mini PushPull
  • Identification HARTING ix Industrial®
  • Element Connector sets
  • Features Suitable for all PoE versions
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • further contacts + 2x GND
  • Coding Type C
  • Locking type PushPull
  • Pack contents incl. housing, HARTING ix Industrial®-connector type C, shielding and cable gland
Technical characteristics
  • Conductor cross-section 0.09 ... 0.14 mm²
  • Conductor cross-section [AWG] AWG 28 ... AWG 26
  • Wire outer diameter ≤1.2 mm
  • Rated current ‌ 1.5 A
  • Rated current 3 A per contact when used with 4 contacts (1,2,6,7)
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >100 MΩ
  • Contact resistance ≤ 30 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +70 °C
  • Storage temperature -60 ... +85 °C
  • Relative humidity
    95 % Non-condensing (operation)
    95 % Non-condensing (storage/transport)
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP65 / IP67
  • Cable diameter 4.5 ... 7.5 mm
  • Test voltage Ur.m.s.
    0.5 kV (contact-contact)
    0.5 kV (contact-shielding)
  • Vibration resistance
    10-500 Hz, 5 g, 0.35 mm, 2h/axis
    5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance
    50 g / 11 ms, 3 shocks / axis and direction
    5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (shielding)
    Stainless steel
    Ni ≥ 1.6 µm Mating side (shielding)
    Sn ≥ 0.9 µm over Ni ≥ 0.9 µm Termination side (shielding)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side
    Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
  • Material (hood/housing) Polybutylene terephthalate (PBT) / PA66
  • Colour (hood/housing) Black
  • Material (seal) HNBR / NBR
  • Colour (seal) Black
  • Material (locking) Polybutylene terephthalate (PBT)
  • Colour (locking) Yellow
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 61076-3-124 Type C
    EN 50173-1
Commercial data
  • Packaging size 1
  • Net weight 29.18 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140455085
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare