Matching Products
Matching Products NEW
Combinables
1
Accessories
2
Part number: 09 73 264 8801
DIN-Signal R064FS-3,0C1-S7
DIN-Signal R064FS-3,0C1-S7

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Wave soldering termination
Rated current: ‌2 A
Contacts: 64
Angled
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: AU 50, 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 73 264 8801
DIN-Signal R064FS-3,0C1-S7
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type R
  • Element Female connector
  • Description of the contact Angled
  • Features lead-free
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Extender card
  • Number of contacts 64
  • Contact configuration Rows a and c, positions 1, 2, ... , 31, 32
  • Termination length 3 mm
  • Coding
    Coding with loss of contacts
    Side coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 60 N
  • Withdrawal force ≤ 40 N
  • Performance level
    AU 50
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 1.27 µm
  • Layer thickness ≥ 50 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 1
  • Net weight 13.55 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare