myHARTING Login
Configuradores
Products
Products
Endüstriyel konnektörler / Han
®
Yuvarlak konnektörler
Cihaz Bağlantısı
Endüstriyel Ethernet Switch'ler
Operatör arayüzleri
Elektro Mobilite için şarj ekipmanı
Aletler
Özelleştirilmiş çözümler
Kablo takımları ve kablolar
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Çeşitli
Kablo takımları
21 34 CON 99P4
N.º de referencia: 21 34 CON 99P4
7/8 4pole female angled overm unshld
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Conector de cable
Acodado, Sobremoldeado
Hembra
Terminación de engaste
Poliuretano termoplástico (TPU)
Contactos: 4
Latón Au sobre Ni
Corriente nominal: 12 A
Bloqueo a tornillo
Grado de protección: IP68
Notas
Comparar
N.º de referencia: 21 34 CON 99P4
7/8 4pole female angled overm unshld
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
Connectors
Series
Circular connectors 7/8ʺ
Element
Cable connector
Specification
Angled
Overmoulded
Version
Termination method
Crimp termination
Gender
Female
Number of contacts
4
Locking type
Screw locking
Technical characteristics
Rated current
12 A
Rated current
@ 40 °C
Rated voltage
300 V
Rated impulse voltage
2.7 kV
Pollution degree
3
Overvoltage category
II
Insulation resistance
>10
8
Ω
Limiting temperature
-25 ... +85 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP68
Material properties
Material (insert)
Thermoplastic polyurethane (TPU)
Material (contacts)
Brass
Surface (contacts)
Au over Ni
Material (overmoulding)
Thermoplastic polyurethane (TPU)
Colour (overmoulding)
Black
Commercial data
Packaging size
1
GTIN
5713140812901
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar