Matching Products
Matching Products NEW
Accessories
3
System Cables
28
Part number: 20 76 207 7000
Ha-VIS eCon 9070-B
Ha-VIS eCon 9070-B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Industrial Ethernet Switches
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100 Mbit/s (M12D-Ports): 7
Operating temperature: -40 ... +70 °C
Notes
Compare
Part number: 20 76 207 7000
Ha-VIS eCon 9070-B
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
3
Системные кабели
28
Product Details
Identification
  • Series Ha-VIS eCon 9000
  • Element Industrial Ethernet Switches
  • Specification Unmanaged
  • Type of Ethernet Fast Ethernet
Version
  • Total number of ports 7
  • Fixing for 19in racks according to DIN EN 60297
  • Switching technology Store and Forward
  • Frame size 1.632 kB
  • MAC table size 8k Entries
  • Packet buffer size 1 Megabit
  • Non blocking Yes
  • Quality of service Yes
  • Flow control Off
  • Signal contact No
  • PoE functionality No
  • Conformal coating of PCB Yes
  • Pack contents Assembly instructions
Termination data
  • Nominal voltage
    24 V DC
    48 V DC
  • Permissible voltage 12 V DC
  • Surge protection Yes
  • Operating current <110 mA
  • Supply circuit SELV (Circuit Breaker 10 A)
  • Termination method M12 A-coding
  • Pinout + / - / - / +
  • Reverse polarity protection Yes
Technical characteristics
  • Operating temperature -40 ... +70 °C
  • Storage temperature -40 ... +85 °C
  • Relative humidity
    10 ... 95 % Non-condensing (operation)
    10 ... 95 % Non-condensing (storage/transport)
  • Air pressure ≥795 hPa ≈ 2000 m
  • Degree of protection acc. to IEC 60529 IP20 mated condition
  • MTBF ≈ 1411,000 h
Ethernet ports copper
  • 10/100 Mbit/s (M12D-Ports) 7
    Fast-Ethernet Ports 10/100 Mbit/s (M12-Ports D-kodiert)
    Transmission standards: 10BASE-T, 100BASE-TX
    Transmission physics: Twisted Pair Cat. 5
    Transmission length: 100 m
    Data rate: 10/100 Mbit/s
    Auto-negotiation: yes
    Auto-polarity: yes
    Auto-MDI(X): yes
    X
  • Transmission standard
    10BASE-T
    100BASE-TX
  • Auto-negotiation Yes
  • Auto-polarity Yes
  • Auto-MDI(X) Yes
  • Transmission physics Twisted Pair Cat. 5
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Transmission length 100 m
Material properties
  • Material (hood/housing) Aluminium (anodised)
  • Length 192 mm
  • Width 60.6 mm
  • Height 128.4 mm
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
    Lead
    Nickel
Specifications and approvals
  • Specifications
    EN 55022 Radio disturbance characteristics
    EN 61000-4-2 Electrostatic discharge (ESD)
    EN 61000-4-3 Electromagnetic field
    EN 61000-4-4 Rapid transients (burst)
    EN 61000-4-5 Surge voltages
    EN 61000-4-6 conducted disturbances
    EN 61000-6-4 emission standard
    IEC 60068-2-6 Vibration (sinusoidal)
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 600 g
  • Country of origin Germany
  • European customs tariff number 85176200
  • GTIN 5713140135055
  • ETIM EC000734
  • eCl@ss 19170130 Network switch (general application)