M12
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS eCon 4000
      6
    • Ha-VIS eCon 7000
      2
    • Ha-VIS eCon 9000
      2
  • Type of Ethernet
    Select a value Reset filter
    • Fast Ethernet
      7
    • Gigabit Ethernet
      3
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      8
    • 48 V DC
      9
    • 72 V DC
      1
    • 110 V DC
      1
  • Total number of ports
    Select a value Reset filter
    • 5
      1
    • 7
      1
    • 8
      7
    • 10
      1
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      10
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 mated condition
      2
    • IP30 mated condition
      1
    • IP40 mated condition
      2
    • IP65 / IP67 mated condition
      3
    • IP65 mated condition
      2
    • IP67 mated condition
      2
10 products (of 10)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends