Matching Products
Matching Products NEW
Accessories
4
Part number: 09 67 037 0434
D-Sub hood 37-pole top&side entry 4-40
D-Sub hood 37-pole top&side entry 4-40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover lockable
Size: D-Sub 4
Knurled screw Thread 4-40 UNC
Side entry
1x
Material (hood/housing): Thermoplastic
Black
Notes
Compare
Free Sample
Part number: 09 67 037 0434
D-Sub hood 37-pole top&side entry 4-40
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover lockable
Version
  • Size D-Sub 4
  • Version Side entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Cable grommet
  • Locking type Knurled screw Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
  • Pack contents incl. grommet set halves
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -55 ... +110 °C
  • Cable diameter 11.5 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Length 40 mm
  • Width 71.3 mm
  • Height 15 mm
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
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
  • ECHA SCIP number c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 18.5 g
  • Country of origin Sweden
  • European customs tariff number 85389099
  • GTIN 5713140092570
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood