Description of hood/housing
Cover can be screwed on
Version
Size
D-Sub 3
Version
Top entry
Cable entry
1x
Cable fixing
Cable grommet
Locking type
Knurled screw Thread M3
2 parts
Yes
Separable
Yes
Pack contents
incl. grommet set halves
Technical characteristics
Tightening torque
0.4 Nm cover screw
0.4 Nm Locking screw
Ambient temperature
-40 ... +120 °C
Cable diameter
4 ... 10.2 mm
Material properties
Material (hood/housing)
Metal
Length
48.5 mm
Width
53.5 mm
Height
14.8 mm
RoHS
compliant with exemption
RoHS exemptions
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1