Matching Products
Matching Products NEW
Part number: 09 45 545 1138
RJI RJ45 coupler PCB 2x RJ45 str.+angl.
RJI RJ45 coupler PCB 2x RJ45 str.+angl.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coupler
RJ45
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 45 545 1138
RJI RJ45 coupler PCB 2x RJ45 str.+angl.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series HARTING RJ Industrial®
  • Element Coupler
  • Specification RJ45
Version
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage 125 V
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
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
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 15.45 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140061217
  • ETIM EC001264
  • eCl@ss 27440190 Industry connector (unspecified)
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
HARTING Device Connectivity - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare