This product is not orderable anymore.  Contact your local distribution partner for alternatives.
RJI RJ45 coupler PCB 2x RJ45 str.+angl.

Image is for illustration purposes only. Please refer to product description.

RJI RJ45 coupler PCB 2x RJ45 str.+angl.

Coupler, RJ45, Rated current: 1.5A, Contacts: 8

Part number:  09 45 545 1138

  • Category Connector
  • Series HARTING RJ Industrial®
  • Element Coupler
  • Specification RJ45
  • Number of contacts 8
  • Rated current 1.5 A
  • Rated voltage 125 V
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 15.45 g
  • Country of origin Germany
  • European customs tariff number 85366990