Interface connectors
  • Device integration to the PCB
  • Data
  • Signal
  • Power
Filters
  • Series
    Select a value Reset filter
    • Circular connectors 7/8"
      8
    • Circular connectors M12
      581
    • Circular connectors M17
      40
    • Circular connectors M23
      136
    • Circular connectors M5
      14
    • Circular connectors M8
      61
    • Circular connectors Size 15
      4
    • D-Sub
      2292
    • HARTING Mini PushPull
      103
    • HARTING PushPull (V4)
      179
    • HARTING RJ Industrial®
      99
    • HARTING T1 Industrial
      91
    • HARTING UIC
      54
    • HARTING ix Industrial®
      336
    • Ha-VIS eCon 2000
      6
    • Han® PushPull (V14)
      128
    • LC duplex
      4
    • LC duplex Hybrid
      8
    • PushPull XS SFP
      5
    • RJ45
      139
    • RJ45 Hybrid
      20
    • USB
      3
    • HARAX®
      17
    • har-link®
      2
    • har-port
      117
    • har-speed
      4
    • preLink®
      75
  • Identification
    Select a value Reset filter
    • 558
      49
    • AIDA H-distributor
      1
    • Advanced
      6
    • Data
      32
    • Filter
      125
    • HARTING DualBoot RJ45
      6
    • HARTING T1 Industrial
      2
    • High Density
      141
    • Hybrid
      2
    • INOX
      4
    • IP67
      83
    • LC duplex
      5
    • M12-L
      29
    • M12-S
      6
    • M8-S
      5
    • M8-XS
      4
    • Magnetics
      42
    • Mini DisplayPort
      3
    • Mixed
      205
    • Power
      206
    • Power L
      15
    • Power70
      5
    • PushPull
      118
    • RJ45
      40
    • SCRJ
      17
    • Screw
      2
    • Signal
      127
    • Slim Design
      70
    • Standard
      1287
    • USB
      8
    • ix Industrial®
      97
  • Element
    Select a value Reset filter
    • Adapter
      5
    • Adapter PCB
      5
    • Bus interface
      66
    • Cable assemblies
      578
    • Cable connector
      313
    • Connector
      1683
    • Connector insert
      2
    • Connector sets
      93
    • Coupler
      7
    • Double coupling
      3
    • Empty housing
      1
    • Energy distributor
      1
    • Extender
      2
    • Female
      64
    • Female connector
      1
    • Female module
      6
    • Filter adapter
      6
    • Gender changer
      7
    • Industrial Ethernet Switches
      6
    • Inserts
      66
    • Male
      2
    • Male connector
      1
    • Outlet
      2
    • PCB adapter
      164
    • PCB connector
      45
    • PCB jack
      3
    • Panel feed through
      156
    • Panel feed through set
      6
    • Panel feed trough set
      24
    • Patch panel
      2
    • Power module
      2
    • Service interfaces
      105
    • Solder jack
      2
    • Termination block
      4
  • Specification
    Select a value Reset filter
    • 1 mm POF
      5
    • 2 ports
      1
    • 3 ports
      1
    • 35° angled
      3
    • 4 poles
      2
    • 4 ports
      1
    • 45° angled
      2
    • 6 ports
      1
    • 8 poles
      2
    • 8 ports
      1
    • 90° angled
      3
    • AIDA compliant
      41
    • Angled
      153
    • Angled bottom
      9
    • Angled top
      8
    • Audio interface 3.5 mm
      2
    • CAN interface
      16
    • Circular panel cut out
      6
    • Compact version
      3
    • Coupling
      5
    • Deviating contact configuration
      4
    • Distributor
      1
    • Dummy kit
      3
    • Empty
      1
    • EtherRail cable (4x 2x AWG 24/7)
      4
    • FIP interface
      4
    • HDMI video interface
      1
    • HIFF version
      3
    • Han® PushPull (V14)
      1
    • Horizontal
      4
    • In-line jack
      2
    • Industrial Ethernet cable (4x 2x AWG 26/7)
      4
    • Long version
      2
    • Low-profile
      200
    • MVB/WTB interface
      40
    • Marking in opposite direction
      4
    • Mating face (A)
      2
    • Mating face (B)
      2
    • Multi Feature RJ45
      10
    • PROFINET
      3
    • PROFINET-Identification: PROFINET O-Plug RJ45
      3
    • PROFINET-Identification: PROFINET O-Plug SCRJ
      2
    • Power over Ethernet (PoE+)
      12
    • Pre-assembled on both sides
      575
    • Pre-assembled on one side
      11
    • Profibus interface
      6
    • RJ45
      118
    • Rectangular panel cut out
      3
    • Short version
      3
    • Spare part
      1
    • Straight
      359
    • Straight, with self-closing cover
      2
    • THR
      1
    • To mount HIFF inserts
      1
    • U.S. Footprint
      48
    • USB 2.0
      37
    • USB 2.0 type A
      3
    • USB 2.0 type A to USB 2.0 type B
      1
    • USB 2.0 type B
      1
    • USB 2.0 type B to USB 2.0 type A
      1
    • USB 2.0 type B to USB 2.0 type B
      1
    • USB 3.0
      21
    • USB 3.0 type A
      2
    • Unmanaged
      6
    • Vertical
      15
    • With 4x PushPull interface
      1
    • With LED green/yellow
      3
    • With bicolour LED
      9
    • With cable gland
      10
    • With conductors
      80
    • With contact spring
      19
    • With faston blades
      2
    • With fixed coding
      3
    • With front frame
      18
    • With rear frame
      55
    • With solder termination
      4
    • With termination block
      4
    • With variable coding
      3
    • Without LED
      2
    • Without termination block
      2
    • for direct device integration
      2
    • for fixing of RJ45 jacks
      2
    • for front mounting
      111
    • for panel feed through HIFF
      1
    • for rear mounting
      128
    • incl. housing
      72
    • incl. installation frame metal
      3
    • preLink® PCB to T1 Industrial module
      1
    • preLink® PCB to ix Industrial® module
      1
    • with conduit
      4
    • with integrated transformer
      46
  • Type of contact
    Select a value Reset filter
    • Coaxial contact
      27
    • Crimp contact
      205
    • LC contact
      12
    • Pneumatic contact
      8
    • SC contact
      2
    • Solder contact
      27
  • Description of the contact
    Select a value Reset filter
    • 0.6 mm
      2
    • 1 mm
      8
    • 1.5 mm
      5
    • 2 mm
      6
    • 23.2 mm length
      8
    • 24.8 mm length
      4
    • Angled
      828
    • FE contact
      4
    • High-end
      4
    • Multimode
      7
    • Short version
      13
    • Singlemode
      8
    • Stamped
      1085
    • Straight
      871
    • Turned
      520
    • for cables RG 174 U, 188 AU, 316 U
      8
    • for cables RG 178 BU, 196 AU, 404 U
      4
    • for cables RG 179 BU, 187 AU
      7
    • for cables RG 58 CU, 141 AU
      4
    • for cables RG 59
      4
4.835 products (of 4.835)
159/162
Comparar
0
Ordenar por
Filters
0