Matching Products
Matching Products NEW
Accessories
1
Part number: 09 67 015 0320
D-Sub 15-poles metal hood top entry
D-Sub 15-poles metal hood top entry

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 2
Hexagonal screw Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Metal
Notes
Compare
Part number: 09 67 015 0320
D-Sub 15-poles metal hood top entry
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 2
  • Version Top entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Tension relief ≤ 6.5 mm
  • Locking type Hexagonal screw Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +100 °C
  • Cable diameter 3 ... 12.5 mm
Material properties
  • Material (hood/housing) Metal
  • Length 41 mm
  • Width 40.3 mm
  • Height 15.4 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 10
  • Net weight 58.6 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140221567
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare