Matching Products
Matching Products NEW
Contacts
6
Combinables
8
Tools
1
Accessories
8
Part number: 09 56 200 4701
D SUB HD FE CRIMP SHELL 26P
D SUB HD  FE CRIMP SHELL 26P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Crimp termination
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Conductor cross-section: 0.14 ... 0.25 mm²
Notes
Compare
Free Sample
Part number: 09 56 200 4701
D SUB HD FE CRIMP SHELL 26P
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
6
Combinables
8
Tools
1
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification High Density
  • Element Connector
Version
  • Termination method Crimp termination
  • Gender Female
  • Size D-Sub 2
  • Number of contacts 26
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.14 ... 0.25 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 24
  • Wire outer diameter ≤ 1.38 mm
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Limiting temperature -40 ... +85 °C
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: steel, nickel plated
  • Colour (insert) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 100
  • Net weight 5.56 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140071414
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare