Matching Products
Matching Products NEW
Successor Products
1
Combinables
1
Accessories
1
System Cables
50
Part number: 21 04 316 1505
Panel Feed Through 7/8" 4pol. + PE/male
Panel Feed Through 7/8" 4pol. + PE/male

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through
With conductors, for front mounting
‌50 cm
Notes
Compare
This product is not orderable anymore. You can use the successor 21347400571005.
Part number: 21 04 316 1505
Panel Feed Through 7/8" 4pol. + PE/male
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
1
Accessories
1
System Cables
50
Product Details
Identification
  • Category Connectors
  • Series Circular connectors 7/8"
  • Element Panel feed through
  • Specification
    With conductors
    for front mounting
Version
  • Gender Male
  • Shielding Unshielded
  • Number of contacts 5
  • Number of power contacts 4
  • Number of special contacts 1
  • Specification of special contacts PE contact
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 1 mm²
  • Conductor cross-section AWG 18
  • Rated current ‌ 10 A
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Rated impulse voltage 4.8 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Ambient temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67
  • Isolation group I (600 ≤ CTI)
  • Conductor length ‌ 50 cm
Material properties
  • Material (insert) Thermoplastic polyurethane (TPU)
  • Material (contacts) Brass
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Copper-zinc alloy
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
  • Net weight 74 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140139855
  • eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
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
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare