Matching Products
Matching Products NEW
Combinables
1
Part number: 09 69 282 2550
D SUB MIXED MA HV_CRIMP_S4
D SUB MIXED MA HV_CRIMP_S4

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Straight
Rated current: ≤10 A
Male
Copper alloy
Au over Ni
Conductor cross-section: 0.05 ... 0.25 mm²
AWG 30 ... AWG 24
Notes
Compare
Part number: 09 69 282 2550
D SUB MIXED MA HV_CRIMP_S4
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Crimp contact
  • Description of the contact Straight
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.05 ... 0.25 mm²
  • Conductor cross-section AWG 30 ... AWG 24
  • Rated current ≤ 10 A
  • Rated voltage 3,000 V
  • Contact resistance ≤ 3 mΩ
  • Stripping length 1.5 mm
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 5 N
  • Withdrawal force ≈ 2.5 N
  • Performance level
    AU 50
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 4 kV @ 50 Hz
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni
  • Layer thickness ≥ 1.27 µm
  • Layer thickness ≥ 50 µinch
  • Material (hood/housing) Polycarbonate / Teflon (PTFE)
  • Material (locking) PI
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 20
  • Net weight 0.89 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140099210
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
HARTING Device Connectivity - Chapter 20
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare