Matching Products
Matching Products NEW
Accessories
4
Part number: 09 67 025 0434
D-Sub hood 25-pole top&side entry 4-40
D-Sub hood 25-pole top&side entry 4-40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover lockable
Size: D-Sub 3
Knurled screw Thread 4-40 UNC
Versatile cable entries
1x
Material (hood/housing): Thermoplastic
Black
Notes
Compare
Part number: 09 67 025 0434
D-Sub hood 25-pole top&side entry 4-40
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
4
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover lockable
Version
  • Size D-Sub 3
  • Version Versatile cable entries
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Cable grommet
  • Locking type Knurled screw Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
  • Details Cable clamp kit for two outputs is available as accessories (it includes: screw, metal clamp, plastic insert and grommet). With Part No. 09 67 001 9988 ten of these kits are delivered.
  • Pack contents incl. grommet set halves
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -55 ... +110 °C
  • Cable diameter 11.5 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Length 43 mm
  • Width 53.5 mm
  • Height 15 mm
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 18 g
  • Country of origin Sweden
  • European customs tariff number 85389099
  • GTIN 5713140091504
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
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
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare