Image is for illustration purposes only. Please refer to product description.
Properties Overview
Male connector
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
PCB fixing: Without fixing flange
Thermoplastic resin, glass-fibre filled
Beige