myHARTING Login
Configuradores
Products
Products
Conectori industriali / Han
®
Conectori circulari
Conectivitate dispozitiv
Switchuri Industriale Ethernet
Interfețe pentru operator
Echipament de încărcare pentru electromobilitate
Scule
Soluţii personalizate
Asamblări de cabluri și cabluri în vrac
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
61 06 002 0453 00
N.º de referencia: 61 06 002 0453 00
Tronic LiYY 12x0,34qmm Helu 18065
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable de cobre (redondo)
Resistente al aceite
12x 0,34 mm²
PVC
Notas
Comparar
N.º de referencia: 61 06 002 0453 00
Tronic LiYY 12x0,34qmm Helu 18065
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Oil resistant
Version
Number of cores
12
Core structure
12x 0.34 mm²
Shielding
Unshielded
Technical characteristics
Limiting temperature
-40 ... +80 °C unmoved
-5 ... +80 °C moved
Cable diameter
7.8 mm
Minimum bending radius
4x Cable diameter (singular bending)
7.5x Cable diameter (repeated bending)
Insulation resistance @ 20 °C
≥ 20 MΩ x km
Material properties
Material (cable)
PVC
Colour (cable)
Grey
Specifications and approvals
Specifications
VDE 0482-332-1-2
IEC 60332-1-2
IEC 60332-1
VDE 0472
Commercial data
Packaging size
1
Net weight
127 g
Net weight
102 g/m
Country of origin
China
European customs tariff number
85444995
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar