Productos combinables
Productos combinables NUEVO
Accessories
4
Peça de reposição
2
Insertos
2
N.º de referencia: 97 00 000 0273
Han 3HPR-HSMA1-for SCL-M20 hole 18mm
Han 3HPR-HSMA1-for SCL-M20 hole 18mm

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base de montaje en superficie
Acodado, Agujero pasacables para tornillos de fijación
Tamaño: 3 A
Bloqueo a tornillo
Entrada superior
1x M20
Material (capota/base): Cinc fundido a presión
Recubierto de polvo
RAL 9005 (negro intenso)
Material (junta): NBR
Notas
Comparar
N.º de referencia: 97 00 000 0273
Han 3HPR-HSMA1-for SCL-M20 hole 18mm
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
4
Spare Part
2
Inserts
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Surface mounted housing
  • Description of hood/housing
    Angled
    Additional cable entry (hole ø 18 mm)
    Feed through hole for fixing screws
Version
  • Size 3 A
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M20
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Details
    By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing.
    By using the angled housings with through holes in the mounting flanges, it has to be ensured by the customer that the fixing screws appropriately sealed from the inside of the housing.
  • Pack contents With seal screw
Technical characteristics
  • Tightening torque (screw locking) ‌ 2 Nm
  • Tightening torque ‌0.5 Nm M3 insert fixing screw
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85389099
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466