US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han
®
HPR Hoods/housings for harsh outdoor environments
Han
®
HPR Hoods/housings for harsh outdoor environments
Excellent EMC characteristics
Metal hoods and housings with excellent corrosion resistance
Screw lock made of high-quality stainless steel
IP68 / IP69 / IPX9K
Filters
Category
Select a value
Reset filter
Hoods/Housings
338
Type of hood/housing
Select a value
Reset filter
Adapter
5
Bulkhead mounted housing
40
Carrier hood
3
Hood
154
Mounting cover
40
Panel feed through housing
27
Surface mounted housing
69
Locking type
Select a value
Reset filter
Break-away
8
Central locking lever (on the hood)
1
Screw locking
296
Toggle locking
22
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
314
IP65 / IP68
8
IP66
16
IP68
330
IP69 / IPX9K acc. to ISO 20653
303
IP69K
8
Size
Select a value
Reset filter
10 B
31
16 B
58
16 HPR enlarged
19
22 HPR
6
24 B
93
24 HPR enlarged
22
3 A
31
34 HPR
7
48 B
17
6 B
39
SP1
7
SP2
8
Cable entry
Select a value
Reset filter
10x M25
1
1x M10
4
1x M20
19
1x M25
29
1x M32
34
1x M40
42
1x M50
26
1x M63
5
1x M75
1
1x Pg 13.5
3
1x Pg 16
4
1x Pg 21
7
1x Pg 29
10
1x Pg 36
4
2x M16
2
2x M20
3
2x M25
8
2x M32
10
2x M40
17
2x M50
4
2x Pg 21
1
2x Pg 29
1
3x M25
15
3x M32
10
3x M40
2
3x Pg 21
1
4x M16
1
4x M20
4
4x M25
13
4x M40
4
5x M16
1
5x M32
1
6x M25
1
6x M32
1
8x M20
1
Version
Select a value
Reset filter
Angled entry
2
Bottom entry
2
Side entry
67
Top entry
169
Without cable entry
7
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR
244
Han
®
HPR EasyCon
39
Han
®
HPR enlarged
41
Han
®
HPR slim
6
Description of hood/housing
Select a value
Reset filter
Angled
12
Bottom closed
6
Distance 63 mm
1
Distance bolt M5
6
Distance bolt M6
7
External FE
3
Feed through hole for fixing screws
8
High construction
3
Horizontal version
24
Long version
8
Low construction
2
Open bottom
11
Rear mounting
8
Short
2
Special type
3
Straight
6
Tapped blind hole for fixing screws
4
Wite M6 mounting hole
1
With adapter
2
With metal cover
6
for 4 standard inserts - size 16 B
1
for assembly of bulkhead mounted bulkhead mounted position
5
for female inserts
1
for hoods
27
for male inserts
1
for mounting from inside
8
for mounting from outside
12
for surface mounted housings
27
with functional earth
10
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
307
Corrosion resistant
301
Zinc die-cast
31
Material (seal)
Select a value
Reset filter
EPDM
3
NBR
173
Silicone
8
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
239
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
235
R22 (HL 1-3)
4
R23 (HL 1-3)
4
R7 (HL 1-3)
235
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
330
Unfortunately, no results were found for your search query
338 products
(of 338)
11/12
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han HPR SP2-HTE-SCL-M32
Article. No: 19 40 021 0412
Size: SP2
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han HPR SP2-HTE-SCL-M50
Article. No: 19 40 021 0414
Size: SP2
Screw locking
Stainless steel
Top entry
1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han HPR SP1-HTE-SCL-M25
Article. No: 19 40 011 0411
Size: SP1
Screw locking
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han HPR SP2-TGG-SV-M40
Article. No: 19 40 021 0413
Size: SP2
Screw locking
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han HPR SP2-PFT/TE-SCL-M32
Article. No: 19 40 021 1112
Size: SP2
Screw locking
Top entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han HPR SP2-HBM-SCL
Article. No: 09 40 021 0321
Straight
Size: SP2
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han HPR SP1-PFT/TE-SCL-M40
Article. No: 19 40 011 1113
Size: SP1
Screw locking
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han HPR SP1-HTE-SCL-M40
Article. No: 19 40 011 0413
Size: SP1
Screw locking
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han HPR SP1-HTE-SCL-M32
Article. No: 19 40 011 0412
Size: SP1
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han HPR SP1-PFT/TE-SCL-M25
Article. No: 19 40 011 1111
Size: SP1
Screw locking
Top entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han HPR SP1-PFT/TE-SCL-M32
Article. No: 19 40 011 1112
Size: SP1
Screw locking
Top entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han HPR SP1-HBM-SCL
Article. No: 09 40 011 0321
Straight
Size: SP1
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 24HPR-HSMA3-for SCL-M32
Article. No: 19 40 024 0932
Horizontal version
Size: 24 B
Screw locking
Stainless steel
Top entry
3x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM50 side entry
Article. No: 19 40 024 9929
for surface mounted housings, for hoods, Wite M6 mounting hole
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR-HTE8-SCL-M20
Article. No: 19 40 024 0458
Size: 24 B
Screw locking
Stainless steel
Top entry
8x M20
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 2xM40
Article. No: 19 40 024 9913
for surface mounted housings, for hoods, Distance 63 mm
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR-HTE4-HC-SCL-M32/M32/M32/M10
Article. No: 19 40 024 0459
High construction
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M10 3x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han 24HPR-PFT housing-2xM16, 2xM20
Article. No: 19 40 024 1142
for mounting from inside
Size: 24 B
Screw locking
Stainless steel
Top entry
2x M16 2x M20
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han 24HPR-PFT-for SCL-M50-FE-inverse
Article. No: 19 40 024 1159
for mounting from outside, External FE
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-HTE5-SCL-M16
Article. No: 19 40 016 0451
Size: 16 B
Screw locking
Stainless steel
Top entry
5x M16
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-HTE3-HC-SL-M40/M40/M10
Article. No: 19 40 016 0472
High construction
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M10 2x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-HTE2-HC-SCL-M50/M10
Article. No: 19 40 016 0417
High construction
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M10 1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han HPR SP2-PFT/TE-SCL M40
Article. No: 19 40 021 1123
Size: SP2
Screw locking
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 6HPR-HSM1-SCL-M25-in bottom
Article. No: 19 40 006 1211
Size: 6 B
Screw locking
Stainless steel
Bottom entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-HTE2-SCL-M32
Article. No: 19 40 016 0432
Size: 16 B
Screw locking
Stainless steel
Top entry
2x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR-HTE3-SCL-M40/M40/M10
Article. No: 19 40 024 0425
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M10 2x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 16HPR-HSMA2-for SCL-M40-M20-enlarged
Article. No: 19 40 016 0956
Horizontal version
Size: 16 HPR enlarged
Screw locking
Stainless steel
Top entry
1x M20 1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR-EasyCon Cover 2xM40-1xM32
Article. No: 19 40 024 9921
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR EasyCon-hood-CL
Article. No: 09 40 024 0453
Size: 24 B
Central locking lever (on the hood)
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 16HPR-HSM4-f.SCL-M16
Article. No: 19 40 016 1277
Size: 16 B
Screw locking
Stainless steel
Side entry
4x M16
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
10
11
12
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 338 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends