Matching Products
Matching Products NEW
Contacts
3
Combinables
2
Part number: 97 00 000 0070
Han 1HC-M-TC800 with retaining ring
Han 1HC-M-TC800 with retaining ring

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polyamide (PA), Polycarbonate (PC)
Black
Rated current: ‌800 A
Conductor cross-section: 95 ... 185 mm²
Notes
Compare
Part number: 97 00 000 0070
Han 1HC-M-TC800 with retaining ring
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
3
Combinables
2
Product Details
Identification
  • Category Inserts
  • Series Han® HC Modular
  • Identification 800
Version
  • Termination method Crimp termination
  • Gender Male
  • Details
    Please ensure to hold up the contact with a wrench size 24 to apply the tightening torque
    Please order crimp contacts separately.
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section 95 ... 185 mm²
  • Rated current ‌ 800 A
  • Rated voltage ‌ 3,600 V
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 1B acc. to IEC 61373
  • Shock resistance Category 1B acc. to IEC 61373
Material properties
  • Material (insert)
    Polyamide (PA)
    Polycarbonate (PC)
  • Colour (insert) Black
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications EN 45545-2 Fire protection on railway vehicles
Commercial data
  • Packaging size 1
  • Net weight 73 g
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440205 Contact insert for industrial connectors