Matching Products
Matching Products NEW
Combinables
4
Tools
4
Part number: 09 67 000 3676
D-Sub, FE High-end AWG 18-22 crimp cont
D-Sub, FE High-end AWG 18-22 crimp cont

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
High-end
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.33 ... 0.82 mm²
AWG 22 ... AWG 18
Notes
Compare
Part number: 09 67 000 3676
D-Sub, FE High-end AWG 18-22 crimp cont
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Tools
4
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
  • Description of the contact High-end
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.33 ... 0.82 mm²
  • Conductor cross-section [AWG] AWG 22 ... AWG 18
  • Contact resistance ≤ 10 mΩ
  • Stripping length 4.5 mm
  • Performance level
    1
    acc. to CECC 75301-802
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
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
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.18 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140086579
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare