Matching Products
Matching Products NEW
Combinables
5
Inserts
4
Part number: 02 09 500 2030 200
har-modular shell housing 30 1Set
har-modular shell housing 30 1Set

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Thermoplastic resin (PC), Fibre-glass reinforced
Black
Notes
Compare
Part number: 02 09 500 2030 200
har-modular shell housing 30 1Set
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Inserti
4
Product Details
Identification
  • Category Accessories
  • Series har-modular®
  • Type of accessory Shell housing
Version
  • Version Top/side entry
  • Strain relief With cable tie
  • Locking type Locking lever
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Limiting temperature -55 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP20
  • Isolation group III
Material properties
  • Material (hood/housing)
    Thermoplastic resin (PC)
    Fibre-glass reinforced
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • Length 30.48 mm
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
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 1
  • Net weight 20.506 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140436367
  • eCl@ss 27440292 Connector component (accessories)
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare