Productos combinables
Productos combinables NUEVO
Combinables
5
Inserts
4
N.º de referencia: 02 09 500 2020
har-modular shell housing 20
har-modular shell housing 20

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Shell housing
Thermoplastic resin (PC), Fibre-glass reinforced
Black
Notas
Comparar
N.º de referencia: 02 09 500 2020
har-modular shell housing 20
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
5
Inserts
4
Detalles del producto
Identification
  • Category Accessories
  • Series har-modular®
  • Type of accessory Shell housing
Version
  • Version Top/side entry
  • Strain relief With cable tie
  • Locking type Locking lever
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Limiting temperature -55 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP20
  • Isolation group III
Material properties
  • Material (hood/housing)
    Thermoplastic resin (PC)
    Fibre-glass reinforced
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • Length 20.32 mm
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
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 1
  • Net weight 28.4 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140427327
  • eCl@ss 27440292 Connector component (accessories)
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar