Matching Products
Matching Products NEW
Tools
1
Accessories
2
Part number: 20 10 125 8211
LC connector multimode 3mm
LC connector multimode 3mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
FO contact
for multimode, for cable diameter up to 3 mm
Notes
Compare
Part number: 20 10 125 8211
LC connector multimode 3mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
2
Product Details
Identification
  • Category Contacts
  • Series LC
  • Type of contact FO contact
  • Description of the contact for multimode for cable diameter up to 3 mm
Version
  • Manufacturing process Turned contacts
Technical characteristics
  • Limiting temperature -40 ... +75 °C
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
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Commercial data
  • Packaging size 2
  • Net weight 3.5 g
  • Country of origin Germany
  • European customs tariff number 85367000
  • GTIN 5713140133624
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions
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
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare