Matching Products
Matching Products NEW
Part number: 09 67 002 9057
D SUB IP 67 SHIELDED CAP_MA_25p_M3
D SUB IP 67 SHIELDED CAP_MA_25p_M3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Dust protection cover
for female connectors, Thread M3
Size: D-Sub 3
Degree of protection: IP67
Notes
Compare
Part number: 09 67 002 9057
D SUB IP 67 SHIELDED CAP_MA_25p_M3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Dust protection cover
  • Description of the accessory
    for female connectors
    Thread M3
Version
  • Size D-Sub 3
  • Details With inside glued front seal rubber
Technical characteristics
  • Degree of protection acc. to IEC 60529 IP67
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
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 50
  • Net weight 0.1 g
  • Country of origin Germany
  • European customs tariff number 39235090
  • GTIN 5713140088337
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare