Matching Products
Matching Products NEW
Combinables
183
Part number: 21 03 311 6501
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Y-distributor
Thermoplastic polyurethane (TPU)
Notes
Compare
Part number: 21 03 311 6501
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
183
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Connector 1
    Female
    5 poles
    A-coding
  • Connector 2
    Female
    5 poles
    A-coding
  • Type of accessory Y-distributor
Version
  • Gender
    Male
    Female
  • Shielding Unshielded
  • Number of contacts 5
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Limiting temperature -30 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Thermoplastic polyurethane (TPU)
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
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • Net weight 26 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140236608
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)